Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
BP - Baseplate
Bill of material
11010371 Baseplate BP LM 12/30
BNR
Order number
TYP
Type
A
Length A
mm
B
Length B
mm
C
Length C
mm
B1
Width B1
40.000 mm
B2
Width B2
22.000 mm
B3
Width B3
22.000 mm
D1
Diameter D1
4.000 mm
G1
Thread G1
M4
H1
Height H1
8.000 mm
H2
Height H2
6.000 mm
H3
Height H3
3.000 mm
L1
Length L1
5.000 mm
GEW
Weight
kg
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models