Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
I - 6.5 x 44mm - Proximity switches with LED, screwable
Bill of material
11005439 Proximity switch INI d6.5x44-Sn1.5-PNP-close-M8x1 6.5
BNR
Order number
TYP
Type
D1
Diameter D1
6.500 mm
G1
Thread G1
M 8x1
L1
Length L1
mm
CTNH
CTN Huttwil
85365000
CTNA
CTN Amberg
84799070
GEW
Weight
0.005 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models