Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
10100 - Screw-in cover
Bill of material
10100
CNSORDERNO
Art. No.
10100
BZ
Designation
End cover ø 100mm, with bayonet lock
LOD
Level of Details
H
Height
15 mm
DA
Outer diameter
100 mm
CNSMAT
Material
ABS
ES
Properties
Halogenarm
GP
Glow wire test
750°C according to EN 60695-2-11
ENO
E-Number
165950008
CNSMASSEXACT
Individual net weight
27 g
CNSEAN
EAN-Code
7611614010656
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cover plate with bayonet catch, round For ceiling and wall outlets 9954.10, 9959, 9954, 9951, 9955 Diameter: 100 mm. Made from ABS, low-halogen Article No.: 10100 / E-No.: 165 950 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models