Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-05 - Installation housing, HaloX® 100 front part
Bill of material
1281-05
CNSORDERNO
Art. No.
1281-05
BZ
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 90 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
90 mm
LB
Min. luminaire covering Ø
97 mm
ENO
E-No.
920896049
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.940 l
CNSEAN
EAN-Code
4013456546615
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 90 mm Light cover min. diameter Ø: 97 mm Aricle No. 1281-05 / E-No.: 920 896 049
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models