Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-50 - Installation housing, HaloX® 100
Bill of material
1281-50
CNSORDERNO
Order number
1281-50
BZ
Designation
Install. housing, HaloX® 100, Interm. frame, install. height 50 mm
LOD
Level of Details
SYS
System
HaloX® 100
H
Height
50 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 50 mm
ENO
E-No.
920 896 979
CNSMASSEXACT
Individual net weight
62 g
CNSVOLUMEEXACT
Single volume
1.172 L
CNSEAN
EAN-Code
4013456546837
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, extension ring, installation height 50 mm Plastic extension ring to increase the lighting fixture's installation depth by 50 mm Multiple extensions possible Article No.: 1281-50 / E-No.: 920 896 959
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models