您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
1282-30
AGRO
Installation in concrete constructions
Powered by
CAD模型選擇
{agro_bim/betonbau/1282_30.prj},{NB=1282-30(21)},{ELLMAX=110},{LL=35},{LLNHT=75},{GD=210},{TF=120},{TL=190},{TB=140},{TH=85},{RK=4},{OP=10},{CNSMASSEXACT=408.400},{CNSVOLUMEEXACT=10.320},{VERS=1},{CNSORDERNO=1282-30},{BZ=Einbaugehäuse, HaloX® 180 mit Tunnel 190},{SYS=HaloX® 180},{ELL=0-180},{ENO=920858359},{IP=-},{CNSEAN=4013456547018},{INFOLINK=HTML (Online)},{LOD=2},{COVER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1282-30 - Installation housing, HaloX® 180
Bill of material
1282-30
CNSORDERNO
Order number
1282-30
BZ
Designation
Installation housing, HaloX® 180
LOD
Level of Details
300
200
300
200
SYS
System
HaloX® 180
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180
mm
ELLMAX
max. installation depth luminaire / loudspeaker
110
mm
LL
LED wattage max.
35
W
LLNHT
Lamp wattage max.
75
W
GD
Housing diameter Ø
210
mm
TF
Depth including the front part
120
mm
TL
Tunnel length
190
mm
TB
Tunnel width
140
mm
TH
Tunnel height
85
mm
RK
Combination entry for M20/M25 conduits
4
ENO
E-No.
920858359
CNSMASSEXACT
Individual net weight
408.400
g
CNSVOLUMEEXACT
Single volume
10.320
L
CNSEAN
EAN-Code
4013456547018
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, with 190 mm tunnel Installation in: In-situ concrete Installation diameter: 180 mm For devices of up to 150 mm x 90 mm x 50 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-30 / E-No.: 920 858 359
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求