Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4555 - Formwork unit M20/25 - 25°
Bill of material
4555
CNSORDERNO
Art. No.
4555
BZ
Designation
formwork unit M20/25 - 25°, including nails
LOD
Level of detail
L
Length
300 mm
B
Width
45 mm
H
Height
65 mm
RK
Combination conduit entries M20/25
1
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 564 034
CNSMASSEXACT
Individual net weight
73.000 g
CNSEAN
EAN-Code
7611614026015
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Formwork unit M20/25 - 25° Installation in: concrete Length x Width x Height: 300 x 45 x 65mm Formwork unit to be stringed together Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes M20/25: 1x Number of nails: 4 Article number: 4555 / E-No.: 126 564 034
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4552 - Formwork unit universal
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    4558 - Formwork unit 2x M20/25
    AGRO
    1283-76 - Installation housing, HaloX® 250 with tunnel 325
    AGRO
    1282-76 - Installation housing, HaloX® 180 with tunnel 325
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    9952 - Ceiling exit
    AGRO
    9951 - Wall-outlet
    AGRO
    9954.10 - Ceiling exit
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9908.21 - Flush mounting junction box, square
Previews
3D
Dimension
2D
Download CAD models