Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9907.10.21 - Flush mounting junction box for corrugated conduits, square
Bill of material
9907.10.21
CNSORDERNO
Art. No.
9907.10.21
BZ
Designation
Flush mounting junction box for corrugated conduits
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
160 mm
SKM20
Impact coupling M20
12
SKM25
Impact coupling M25
8
SKM32
Impact coupling M32
2
PA
Intake for Prefix
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 111 509
CNSMASSEXACT
Individual net weight
500 g
CNSVOLUMEEXACT
Single volume
7.638 l
CNSEAN
EAN-Code
7611614274416
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 160mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Hammer unions: 12x M20; 8x M25; 2x M32 Prefix intakes: 2 Number of nails: 4 Article number: 9907.10.21 / E-No.: 155 111 509
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models