Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9907.68 - Upper frame for flush-mounted junction boxes
Bill of material
9907.68
CNSORDERNO
Art. No.
9907.68
BZ
Designation
Upper frame for flush-mounted junction boxes, 115x115x12 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
12 mm
AS
Number of screws
2
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 992 198
CNSMASSEXACT
Individual net weight
17.614 g
CNSEAN
EAN-Code
7611614203690
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Upper frame for flush mounting junction box, quadratic Für Artikel 9907.10, 9907.10.21, 9907, 9907.21 Length x Width x Depth: 115 x 115 x 12mm Upper frame for flush mounting junction box to elevate the box depth or for isolation beyond ceiling Of Polypropylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Number of screws: 2 Article number: 9907.68 / E-No.: 155 992 198
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models