Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9916.06 - protective cover for article
Bill of material
9916.06
CNSORDERNO
Art. No.
9916.06
BZ
Designation
protective cover for article, for article 9916/9916.21
LOD
Level of detail
L
Length
242 mm
B
Width
172 mm
H
Height
1 mm
FA
For article number
9916 / 9916.21
CNSMAT
Material
Polystyrene, impact-proof
ES
Properties
Halogenfrei
ENO
E-No.
155 914 908
CNSMASSEXACT
Individual net weight
90.500 g
CNSVOLUMEEXACT
Single volume
0.420 l
CNSEAN
EAN-Code
7611614261850
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cleaning cover For article 9916, 9916.21 Length x Width x Height: 242 x 172 x 1mm For opposing formwork without support Of polystyrene, impact-proof, halogen-free Article number: 9916.06 / E-No.: 155 914 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models