Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9917 - Flush mounting transition box
Bill of material
9917
CNSORDERNO
Art. No.
9917
BZ
Designation
Flush mounting transition box, 400x300x120 mm
LOD
Level of detail
L
Length
400 mm
B
Width
300 mm
T
Depth
120 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogenfrei
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 004 908
CNSMASSEXACT
Individual net weight
944.060 g
CNSVOLUMEEXACT
Single volume
12.002 l
CNSEAN
EAN-Code
7611614261768
RM25
Tube entries up to M25
16
RM32
Tube entries up to M32
8
RM40
Tube entries up to M40
2
RM50
Tube entries up to M50
8
GA
Extensive pull-out apertures
10
PA
Intake for Prefix
6
AN
Number of nails
8
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 400 x 300 x 120mm Of polyethylene, halogen-free, according to 60670-1/GWFI 650°C, SEV certified Conduit entries: 16x M25; 8x M32; 2x M40; 8x M50 Big openings for breakout: 10x Prefix admissions: 6 Number of nails: 8 Article number: 9917 / E-No.: 155 004 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models