Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9919.10 - End cover
Bill of material
9919.10
CNSORDERNO
Art. No.
9919.10
BZ
Designation
Plug-in cover with central fixing, 88x88 mm
LOD
Level of Details
L
Length
88 mm
B
Width
88 mm
H
Height
7.5 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV beständig
ENO
E-Number
374161008
CNSMASSEXACT
Weight
30 g
CNSEAN
EAN-Code
7611614183336
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Plug-in cover with central fixing, quadratic For ceiling-/ and wall-outlets Length x Width x Height: 88 x 88 x 7.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9919.10 / E-No.: 374 161 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1092-93 - Replacement cover
    AGRO
    9919.03 - Cover for wet areas aluminium withe seal
    AGRO
    9098-77 - One-gang box - Swiss standard
    AGRO
    9951 - Wall-outlet
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9909.22.67 - Plug-in cover with diagonal support
    AGRO
    9909.22.60 - Plug-in cover with diagonal support
    AGRO
    9928 - Flush-mounted box 4x2
    AGRO
    9909.02.13 - Cover with plug power socket
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9926 - Flush-mounted box 3x2
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9923 - Flush-mounted box 3x1
Previews
3D
Dimension
2D
Download CAD models