Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9954 - Ceiling exit
Bill of material
9954
CNSORDERNO
Art. No.
9954
BZ
Designation
Ceiling exit, Ø 52x75mm
LOD
Level of detail
T
Depth
75 mm
D
Outer diameter
52 mm
DA
Ceiling exit (OD) Ø
48 mm
RK
Combination conduit entries M20/25
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 920 328
CNSMASSEXACT
Individual net weight
63.600 g
CNSVOLUMEEXACT
Single volume
0.420 l
CNSEAN
EAN-Code
7611614025933
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Depth: 75mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Outside Diametre: 52 mm Ceiling outlet diametre (DA) Ø: 48mm Combined leading-in tubes M20/25: 4x Anzahl Nägel: 4 Article number: 9954 / E-No.: 165 920 328
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    1281-05 - Installation housing, HaloX® 100 front part
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    HaloX 100 for on-site mixed concrete - HaloX 100 for on-site mixed concrete
    KAISER
    1248-50 - Conc. construction ceiling box 45°
    KAISER
    1248-40 - Conc. constr. wall light connection box
    KAISER
    1264-50 - Conc. constr. ceil. junction box Ø 35 mm
    AGRO
    9954.10 - Ceiling exit
    AGRO
    9951 - Wall-outlet
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9953 - Ceiling exit
    AGRO
    9955 - Wall-outlet
    AGRO
    9959 - Ceiling exit  for corrugated tubing
Previews
3D
Dimension
2D
Download CAD models