Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9954.10 - Ceiling exit
Bill of material
9954.10
CNSORDERNO
Art. No.
9954.10
BZ
Designation
Ceiling exit, ø 96x81mm
LOD
Level of detail
T
Depth
81 mm
D
Outer diameter
96 mm
DA
Ceiling exit (OD) Ø
47 mm
RK
Combination conduit entries M20/25
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 921 028
CNSMASSEXACT
Individual net weight
130 g
CNSVOLUMEEXACT
Single volume
0.792 l
CNSEAN
EAN-Code
7611614025940
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Depth: 81mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Outside Diametre: 96 mm Ceiling outlet diametre (DA) Ø: 47mm Combined leading-in tubes M20/25: 4x Anzahl Nägel: 4 Article number: 9954.10 / E-No.: 165 921 028
ETIM40
ETIM 40
EC001796
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)