Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9459-01 - Fire prot. cable sealing system LS 90
Bill of material
9459-01
CNSORDERNO
Art. No.
9459-01
BZ
Designation
Fire protection cable sealing system LS 90, for fire-protection walls EI30-EI90, made of fire-retardant-forming material
LOD
Level of Details
INSTH
Installation opening (cavity wall)
20 mm
INSTM
Installation opening (masonry)
20 mm
FUR
for lines
5 - 15 mm
MINW
Min. wall thickness
100 mm
ETAZ
ETA approval
applied for
VKFZ
VKF approval
21044
ENO
E-No.
121 814 608
CNSMASSEXACT
Individual net weight
7 g
CNSVOLUMEEXACT
Single volume
0.21 l
CNSEAN
EAN-Code
4013456536234
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cable sealing system LS90, El 30-90, for fire walls Fire protection EI30, EI60, EI90 according to EN 1366-3 / DIN 4102-9 for individual cable entries into walls etc. Cable sealing for light fire walls according to DIN 4102, masonry walls according to DIN 1053 and concrete walls according to DIN 1045, made from fire resistant material. For entering or passing through walls Does not use fire protection foam or sealant Made from fire resistant material Independent sealing of the installation opening Long-term material durability Installation opening diameter 20 mm. For cables of diameter 5 - 15 mm, VKF-certification: 21044 Article No.: 9459-01 / E-No.: 121 814 608
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models