Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9459-03 - Fire protection box sealing system DS 90
Bill of material
9459-03
CNSORDERNO
Art. No.
9459-03
BZ
Designation
Fire protection box sealing system DS 90, for fire-protection walls EI30-EI90, made of fire-retardant-forming material
LOD
Level of Details
FRASLOCH
Cut hole Ø
74 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Full capacity (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
21046
ENO
E-No.
121 819 008
CNSMASSEXACT
Individual net weight
149.5 g
CNSVOLUMEEXACT
Single volume
0.54 l
CNSEAN
EAN-Code
4013456536289
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Box sealing system DS 90 / 74 mm, El 30-90 Fire protection EI30, EI60, EI90 according to EN 1366-3 / DIN 4102-9 for cable feedthroughs. Cable sealing for light fire walls according to DIN 4102, masonry walls according to DIN 1053 and concrete walls according to DIN 1045, consisting of a protective cylinder with insulating material and two-part sealing insert. Fixing by means of fishplate bolts. Independent sealing of joints and gaps without need for sealant. Cables can be added later without damaging the sealing system. Can also be installed as a reserve for future needs. Reliable, visible, certified fire protection For wall feed-throughs and entries Independent sealing of joints and gaps without use of sealant Cables can be added later without damaging the sealing system For cable bundles or single conduits Installation opening diameter 74 mm. For individual cables of diameter up to 21 mm and cable bundles of diameter up to 40 mm. Opening area = 0.00126 m². European Technical Approval ETA-14/0159. VKF-certification: 21046. Article No.: 9459-03 / E-No.: 121 819 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models