Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9459-05 - Fire protection ceiling seal DS 90/74 mm
Bill of material
9459-05
CNSORDERNO
Art. No.
9459-05
BZ
Designation
Fire protection ceiling seal DS 90/74 mm, for fire protection ceilings EI30 - EI90, ceiling thickness from 150 - 300 mm
LOD
Level of Details
EO
Installation opening Ø
100 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Full capacity (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25349
PVCR
PVC conduits up to
M40
ENO
E-No.
121 819 035
CNSMASSEXACT
Individual net weight
616 g
CNSVOLUMEEXACT
Single volume
4.131 l
CNSEAN
EAN-Code
4013456544697
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling penetration sealing system DS 90 / 74 mm, El 30-90 Ceiling penetration sealing system for installation in fire protection slabs (EI30 - EI90) of normal or aerated concrete. Tested in accordance with DIN EN1366-3 for fire protection sealing of ceiling penetrations (applied to the slab's upper surface), consisting of separable assembly sleeve with insulating edge protection and a box sealing system of type DS 90/74 mm. Suitable for retrofitting and enables cables to be added later without damaging the sealing system. Provides independent, smoke-tight sealing without need for additional application of sealant. For core hole drilling Ø 100 mm. Maximum use with cable or conduit bundles up to Ø 40 mm, mixed use, maximum cable diameter Ø 15 mm in the case of cable bundles, in the case of individual cables Ø 21 mm, conduits of polyolefin and of PVC up to M40. Opening area 0.00126 m². VKF-certification: 25349 For fire protection ceilings EI30-EI90 Quick, sealant-free installation Installation at upper side of ceiling slab Provides smoke-free sealing Article No.: 9459-05 / E-No.: 121 819 038
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9459-04 - Fire protection box sealing system DS 90/120 mm
    AGRO
    9459-03 - Fire protection box sealing system DS 90
    HELIA
    1159-70 - Installion housing for external insulation 100 - 160 mm
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    KAISER
    1656-02 - Two-gang junction box
    AGRO
    1159-24 - Universal equipent carrier
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    Brennan Industries
    5600-FG - MP-MP-MP Tee (as Coded per SAE J846)
    AGRO
    9908.01.21 - Flush mounting junction box, square
    ABB
    ACS55 110/120V - Base Drive
    Parker
    JMLO O-Lok - Union tee
Previews
3D
Dimension
2D
Download CAD models