Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-68 - HaloX®-O front parts for square ceiling exit (CE), for facing concrete
Bill of material
1281-68
CNSORDERNO
Art. No.
1281-68
BZ
Designation
Install. housing, HaloX® 100 front part, Iinst. opening 68x68 mm, facing concrete, Replacement to Art. No. 1290-92
LOD
Level of Details
DA
Ceiling exit (OD)
68 x 68 mm
LB
Min. luminaire covering
75 x 75 mm
ENO
E-No.
920896279
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN-Code
4013456546769
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part, for fair-faced concrete Installation in: In-situ concrete Plastic front part for installation dimensions: 68 x 68 mm Light cover min. dimensions: 75 x 75 mm Aricle No. 1281-68 / E-No.: 920 896 279
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models