Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-21 - Thermox® housing
Bill of material
9320-21
CNSORDERNO
Art. No.
9320-21
BZ
Designation
Thermox® housing
LOD
Level of Details
T
Depth
95 mm
FSEB
installation from front, cut hole Ø
86 mm
MAXD
max. ceiling outlet (DA) Ø
81 mm
MAXE
max. installation depth for the LED luminaires
85 mm
MAXL
max. lamp output
10 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
61 g
CNSVOLUMEEXACT
Single volume
1.43 l
CNSEAN
EAN-Code
4013456545717
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 81 mm) (for square or rectangular cut-out, diagonal max. 81 mm) Height of inserted light: ________ mm (max. 85 mm) Lamp power: max. 10 W Housing height: 95 mm For installation from below suspended ceiling, cut hole Ø 86 mm Design according to DIN 18015-5 Article No.: 9320-21 / E-No.: 920 849 539
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드