Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9435-03 - Fire protection housing FlamoX®EI30
Bill of material
9435-03
CNSORDERNO
Art. No.
9435-03
BZ
Designation
Fire protection housing FlamoX®EI30, for built-in luminaires and loudspeakers, LxWxH 320x270x150 mm
LOD
Level of Details
FUR
For panel thickness
2 x 12.5 mm
L
Length
320 mm
B
Width
270 mm
H
Height
150 mm
AO
Exit opening Ø
180 mm
LHMAX
Max. luminaire or loudspeaker installation height
150 mm
RF
Tube entries up to M25
2
LF
Cable entries up to Ø 13.5 mm
2
LEDL
LED luminaires
34 W
HALOGENL
Halogen luminaires
75 W
ETAZ
ETA approval
applied for
ENO
E-No.
920 848 209
CNSMASSEXACT
Individual net weight
2644.4 g
CNSVOLUMEEXACT
Single volume
16.269 l
CNSEAN
EAN-Code
4013456546080
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Fire protection housing FlamoX®, for lights and loudspeakers Installation housing of galvanized metal with fire-retardant coating, for recessed lights and loudspeakers, smoke-tight and halogen-free, outlet opening up to diameter 180 mm, in the case of square or rectangular cut-out max. diagonal 180 mm, light fitting installation height max. 150 mm, lamp power max. 75 W halogen lights, 34 W LED lights suitable for low-loss (VVG) or electronic (EVG) control gear and other required devices (drivers, converters ...), housing dimensions 320 x 270 x 150 mm (LxWxH), in two-layer suspended ceilings of 2 x 12.5mm-thick gypsum plasterboard according to DIN 4102-4 or EN 13501-1 or testing certification of approved ceiling systems (fire hazard from above and below). Reliable, certified fire protection housing for recessed lights and loudspeakers Easy and quick installation from the underside of the ceiling Suitable for fire hazard from above and below Installation without additional suspension No further fire protection materials or sealants needed Test report available, ETA certification applied for. VKF certification 27047 Article No.: 9435-03 / E-No.: 920 848 209
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models