Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9098-77.06 - Quickbox H1 3x2
Bill of material
9098-77.06
CNSORDERNO
Art. No.
9098-77.06
BZ
Designation
Quickbox 3x2, for hollow walls
LOD
Level of Details
L
Length
205 mm
B
Width
145 mm
T
Depth
65 mm
FR
Cut hole Ø
83 mm
K
Combination
3x2
M20
Conduit entries M20:
10 mm
M25
Conduit entries M25:
10 mm
CNSMAT
Material
ABS
ES
Properties
Halogenfrei
GP
Glow wire
850°C according to EN 60695-2-11
ENO
E-Number
372630409
CNSMASSEXACT
Individual net weight
158 g
CNSVOLUMEEXACT
Single volume
2.755 l
CNSEAN
EAN-Code
7611614232522
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox H1 3x2 For board thickness 7-35mm Length x Width x Height/Depth: 205 x 145 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of pipe entries: 10x M20, 9x M25 Combination: 3x2 Article No.: 9098-77.06 / E-No.: 372 630 409
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models