Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9498-77.02 - HWD 90
Bill of material
9498-77.02
CNSORDERNO
Art. No.
9498-77.02
BZ
Designation
Quickbox HWD 90, 2x1, ø83mm, one-gang, box for installat. in fire walls EI30-EI90
LOD
Level of Details
L
Length
145 mm
B
Width
83 mm
T
Depth
50 mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
K
Combination
2x1
FR
Cut hole Ø
83 mm
VKF
VKF approval
21042
ENO
E-Number
155013029
CNSMASSEXACT
Individual net weight
129.2 g
CNSVOLUMEEXACT
Single volume
0.95 l
CNSEAN
EAN-Code
7611614240664
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 145 x 83 x 50 mm Made from IG, PC/ABS, halogen-free, VKD certification 21042, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm Combination: 2x1 Article No.: 9498-77.02 / E-No.: 155 013 029
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models