Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.01.850 - Flush mounting junction box, square, 850°
Bill of material
9909.01.850
CNSORDERNO
Art. No.
9909.01.850
BZ
Designation
Flush mounting junction box, 115x115x76 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
76 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
ENO
E-No.
155 011 398
CNSMASSEXACT
Individual net weight
103.000 g
CNSEAN
EAN-Code
7611614231549
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount conduit box For installation in cavity walls, suspended ceilings, flammable materials Length x Width x Height/Depth: 115 x 115 x 76 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Break-out holes of Ø 20 mm: 16 Number of pipe entries (M20/25): 4 Article No.: 9909.01.850 / E-No.: 155 011 398
ETIM40
ETIM 40
EC002601
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드