Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9924.850 - Flush-mounted box 2x2, GWFI 850°C
Bill of material
9924.850
CNSORDERNO
Art. No.
9924.850
BZ
Designation
Flush-mounted box 2x2, GWFI 850°C
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
T
Depth
70 mm
RK
Combination conduit entries M20/25
16
K
Combination
2x2
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-No.
372 111 229
CNSMASSEXACT
Individual net weight
102.000 g
CNSEAN
EAN-Code
7611614220215
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 130 x 130 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries (M20/25): 16 Combination: 2x2 Article No.: 9924.850 / E-No.: 372 111 229
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models