Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1159-80 - Teleskop equipment carrier
Bill of material
1159-80-150
CNSORDERNO
Art. No.
1159-80
BZ
Designation
Teleskop equipment carrier
DS
Insulation thickness
mm
Enter value for DS
Insulation thickness
mm
cm
inch
ft
LOD
Level of detail
L
Length
120 mm
B
Width
120 mm
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372903519
CNSMASSEXACT
Individual net weight
0.167 g
CNSVOLUMEEXACT
Single volume
3.187 l
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Telescopic mounting fitting Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 120 x 120 x 80-200 mm. Made from polyethylene, halogen-free, GWT 850°C Article No.: 1159-80 / E-No.: 372 903 519
CNSEAN
EAN-Code
7611614251172
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models