Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AHP Merkle
Description
BVZ 250 - Block Cylinder with non rotating piston rod
Bill of material
BVZ 250.50/32.01.201.001
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
FKT
Operation mode
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
NT
Keyway / Centre band
H2
Keyway distance
mm
DA
Seal choice
ZUB
Accessories
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
1.96 cm³
VOLUMENR
oil volume retracted
1.16 cm³
MAXDRUCK
Maximum operating pressure
250 bar
DREHM
Maximum torque
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
    AHP Merkle
    BZ - Block Cylinder
    AHP Merkle
    BZ 250 - Block Cylinder with System Port
    AHP Merkle
    STZ 250 - Stamping Cylinder
    AHP Merkle
    ZHZ 160 - Tie Rod Cylinder
    AHP Merkle
    EZ 251 - Screw In Cylinder
    AHP Merkle
    FZ 250 - Flanged Cylinder
    AHP Merkle
    BSE / ZSE - Push Unit
    AHP Merkle
    HZ 250 / HZN 250 / HMZ 250 / HZH 250 - AHP Standard Cylinder
    American Cylinder
    Stainless Steel - Stainless Series Cylinders
    MAKITECH
    TYPE34-G1 - Dacow-less
    Mandelli
    WZ4003 - Demountable conical bushing
    Mandelli
    WZ4000 - Demountable conical pillar
    MAKITECH
    TYPE90-S1 - Standard
Previews
3D
2D
Download CAD models