Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EBE-3030 - 30中心孔6.8系列铝型材--支撑座
Bill of material
EBE-3030-ST
CNSORDERNO
Bestellnummer
CODE
dh
C1
EBE
C2
C3
SYXC
30系列
L
90.000 mm
BZ
bz
L1
65.000 mm
L2
31.000 mm
E
16.000 mm
F
24.000 mm
N
mm
B
20.000 mm
D1
d
8.500 mm
ZJ
zj
H
100.000 mm
T3
16.000 mm
L0
mm
G
zl
PDF
EBE.pdf
FF
30.000 mm
F2
mm
F3
mm
LD
LM
Q
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models