Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-80-09-3030 - 连接件-挤压角铝80×80×9系列
Bill of material
CCE-80-09-3060-M5-ST
CNSORDERNO
Bestellnummer
CODE
CCE
C2
SYXC
30系列
GG
D
7.0 mm
W
mm
F
30 mm
JGDM
G
zl
g
JGZJ
PDF
cce-80-09-3030.pdf
T4
mm
Q
LM
LD
DQ
M
C1
80
Q1
LM1
DQ1
Z1
mm
Z2
11.000 mm
C3
09
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models