Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVE-30 - 30中心孔6.8系列铝型材--连接件*交叉转向连接板
Bill of material
CVE-30
CNSORDERNO
Bestellnummer
CODE
dh
C1
CV
C2
30
C3
R1
55 mm
R2
40 mm
B
25 mm
D
6.1 mm
ZJ
zj
G
zl
140
GG
PDF
cve-30.pdf mm
LD
mm
LM
mm
DQ
mm
TD
mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models