Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVE-40 - 40槽宽8.2系列铝型材--连接件*交叉转向连接板
Bill of material
CVE-40
CNSORDERNO
Bestellnummer
CODE
dh
C1
CV
C2
40
C3
R1
65 mm
R2
50 mm
B
31 mm
D
8.1 mm
ZJ
zj
G
zl
204
GG
PDF
cve-40.pdf mm
LD
mm
LM
mm
DQ
mm
TD
mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models