Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVBGXD - 脚轮-定向性-超重载型
Bill of material
CVBGXD-D54-NQ
CNSORDERNO
bestllnummer
CODE
代号
CVBGXD
D
Y
H
W
50.000
A
105.000
C
81.000
F
88.600
F1
83.400
G
60.000
DD
10.400
T
5.000
PDF
cvbgxd.pdf
D1
RXZH
容许载荷
CKZL
参考重量
ZJ1
支架类型
固定型
ZJ2
支架材质
Q235A
ZJ3
表面处理
电泳(黑漆)
ZJ4
刹车形式
-
LB1
轮部材质
强力尼龙
LB2
颜色
LB3
轴承
双轴承
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models