Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HQ-CVJBGLA - 进口减震脚轮-固定型-中轻载型
Bill of material
HQ-CVJBGLA-D150-US-183-125
CNSORDERNO
bestllnummer
CODE
HQ-CVJBGLA
GG
mm
CL
材料代号
US
H
W
mm
R
A
159 mm
C
114 mm
F
133 mm
F1
125 mm
G
86 mm
G1
62 mm
D1
13.5 mm
ZH
100 kg
ZL
kg
ZJ1
支架类型
固定型
ZJ3
表面处理
镀锌
ZJ4
刹车形式
-
LB1
轮部材质
聚氨酯
ZJ2
支架材质
Q235A
LB2
颜色
绿色
LB3
轴承
单轴承
PDF
hq-cvjbgla.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models