Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BALC - 机构安装组件--平行锁块
Bill of material
BALC-D35
CNSORDERNO
Bestellnummer
CODE
代号
BALC
TYPE
类型
平行锁块
MAT
材质
铝合金
SUR
表面处理
本色阳极氧化
FJ
附件
内六角螺栓(不锈钢)
D
mm
GC
公差
+0.06/+0.01
H1
mm
L
mm
L1
mm
L2
mm
M
XH
h
mm
XD
d
mm
XD1
d1
mm
XD2
d2
mm
D2GC
d2公差
+0.02/-0.01
V
mm
F
mm
N
mm
H
mm
W
mm
W1
mm
K
mm
S
3 mm
P
1 mm
Q
mm
Q1
mm
PDF
pdf
balc.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models