Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LED - 圆形局部照明灯
Bill of material
LED-50
CNSORDERNO
Bestellnummer
CODE
LED
LX
类型
圆形
YS
外壳颜色
黑色
D
mm
H
mm
SRDY
输入电压
DC 24V
GL
功率
3 W
GTL
光通量
lm
SW
色温
6500~6500K正白
WZXC
外置线长
1500mm
PDF
led.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models