Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
P-SPMEA - 密封条-门用型(EPDM)
Bill of material
P-SPMEA-6.1-L1
CNSORDERNO
bestellnummer
P-SPMEA-6.1-L1
CODE
P-SPMEA
LX
类型
门用型
CZ
材质
EPDM
YS
颜色
黑色
SYWD
使用温度
-40~120°
WIDTH
宽度
6.1 m
LENGTH
长度
m
JJBHD
夹紧板厚
1.5~2 m
ZJBZ
整卷包装
50 m/卷
PDF
p-spmea.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models