Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
QGDUNT - 聚氨酯多排管
Bill of material
QGDUNT-2-6-100
CNSORDERNO
bestellnummer
CODE
CL
材料
聚氨酯
YD
硬度
95A~98A
SYLT
适用流体
空气/水
HJWD
使用环境及流体温度
-20℃~80℃
YS
颜色
透明
XS
线数
D
mm
D1
d
mm
L
m
ZL
重量
kg
ZDGZYQ
20°C最大工作压强
10bar bar
ZDSSYQ
20°C最大瞬时压强
30bar bar
PDF
qgdunt.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models