Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DGT15B - 国产拖链/接头 15系列*不可打开*一般型*小型
Bill of material
DGT15B-20-R28-N1-A1
CNSORDERNO
Bestellnummer
CODE
代号
DGT15B
B1
内宽B1
R
曲率半径R
N
链节数N
JIETOU
接头
H
安装尺寸H
75
D
安装尺寸D
60
K
安装尺寸K
132
HF
实际安装高度HF
95
B2
外宽B2
P
节距P
22
JTAZFS
接头安装方式
DLZJ
最大电缆直径
12 mm
JKFZ
最大架空负载
0.3 kg/mm
JKCD
最大架空长度
0.8 m
ZL
重量
kg/m
R1
曲率半径R
28,38,48
PPATH
dgt15b/dgt15b1.prj
PDF
dgt15b.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models