Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BPSS - 外螺纹减震型 万向球
Bill of material
BPSS-M16
CNSORDERNO
Bestellnummer
CODE
代号
BPSS
ZQ
1主球
SUS440C(HRC55~)
TZH
2调整环
SUS304
ZT
3主体
SUS304
GZ
4滚珠
SUS440C(HRC55~)
TH
5弹簧
SUS631J1
KH
6扣环
SUS304
M
mm
LJ
螺距
1.5
D
mm
D1
mm
D2
mm
DR
dr
mm
L
mm
H
mm
T
mm
Q
mm
F
mm
ZL
耐负载力(N)
MIN
ZL1
耐负载力(N)
MAX
PDF
bpss.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models