Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFBZALS - 支脚
Bill of material
SFBZALS-D60-M12-L120
CNSORDERNO
bestellnummer
CODE
SFBZALS
DPCZ
底盘材质
尼龙(PA6)
LGCZ
螺杆材质
Q235
BMCL
螺杆表面处理
镀锌
D
底径
60 mm
M
螺纹直径
mm
MM
mm
L
螺纹长度
mm
H
mm
B
29 mm
E
mm
F
mm
CZ
承载
210 kg
CKZL
参考重量
kg/pcs
PDF
SFBZALS.PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models