Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFFBZJW - 超重载型防震支脚 万向调节型·全橡胶底座型
Bill of material
SFFBZJW-D100-M20-L250
CNSORDERNO
bestellnummer
CODE
ZJCZ
支脚材质
DPCZ
底盘材质
45#
LGCZ
螺杆材质
SUS304
BMCL
螺杆表面处理
镀锌
XJD
橡胶垫
丁腈橡胶(NBR)
D
底径
100 mm
M
螺纹直径
L
螺纹长度
mm
E
mm
F
mm
F1
mm
A
30° °
H
62 mm
CZ
承载
kg
CKZL
参考重量
kg/pcs
PDF
SFFBZJW.PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models