Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
valvola 5/2 vie pneumatica G1/2 monostabile alta portata
Stückliste
452N-35
MOD
452N-35 mm
M
IN LINE mm
F
5/2
QN
4000 Nlt/min
PPILOT
2.5 bar
P
-0.9 - 10 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models