Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. GK - Self aligning rod
Stückliste
GK-50-63
IDNR
Ident number
MOD
mm
PHY
INFO
Information
infotext
mm
KK
mm
L
mm
L1
53 mm
L3
mm
L4
10.0 mm
A
22 mm
D
32.0 mm
H
45 mm
I
41 mm
SW
27 mm
SW1
20 mm
SW2
mm
B1
mm
AX
mm
Z
3 mm
E
2 mm
ETRANSL
mm
Enter value for ETRANSL
mm
cm
inch
ft
ZROT
mm
Enter value for ZROT
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models