Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aircomp
Description
Cylinders ISO 15552 (ISO 6431) - Line 242 ø32÷100mm
Bill of material
C242DE0500025MIP
CODE
Code
PRODUCT
Product
Cylinder Line 242
FUNC
Function
DI
Bore size
DIX
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
TYPE
Type
Magnetic
RD
Rod type
SEALS
Seals material
RA1
Rod accesories
AC1
Front head accessories
FS1
Front foot side
RA2
Rod accesories
AC2
Rear head accessories
FS2
Rear foot side
AM
mm
B
ØB
mm
CH
mm
CH1
mm
CH2
mm
D
ØD
mm
DD
DD1
mm
E
mm
EE
EE1
mm
KK
KK1
mm
KK2
mm
L
mm
L0
mm
L1
mm
L2
mm
SW
mm
TG
mm
VA
4 mm
VD
mm
WH
mm
ZM
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models