Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Aircomp
Description
FR+L Unit - FR+L 1/2” 075
Bill of material
0751600025
CODE
Code
REF
Reference
V
Version
Relieving
QMAX
Flow rate (P1= 6,3 bar DP= 1 bar)
2200 Nl/min
CR
pressure range
bar
C
IN-OUT Connections
G1/2” Pollici
G
Filter filtering degree
µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,94 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models