Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
VM 1/2" 30 5 L9 - Valvola leva 90° 5-2 5-3 ritorno al centro
Bill of material
1304355005
CODE
Code
REF
Reference
F
Function
C
Connection
G 1/2" Pollici
Q
Flow rate
2500 Nl/min
R
Return
O
Option
P
Working pressure
0÷10 Bar
TA
Valve size
30 mm
M
Material
Metallo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models