Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 RO PM OO M - Valvola leva rullo servo unidir. 5-2
Bill of material
1272535003
CODE
Codice
1272535003
REF
Referenza
MER 1/4” 22 5 RO PM OO M
F
Funzione
5-2
C
Connessione
G1/8 Pollici
Q
Portata
800 Nl/min
R
Ritorno
PM
O
Opzione
OO
P
Presione d'esercizio
1÷10 Bar
FA
Forza d'azionamento (6 bar)
4,5 N
TA
Taglia valvola
22 mm
M
Materiale
Metallo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models