您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
italiano
日本語
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
SAI63X25+()+(0)+(00)
AirTAC
Pneumatic equipment
Cylinders
Standard Cylinder
SAI Series Cylinder
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/aluminum_circularity_barrel/sai_said_saij/sai_said_saij_asmtab.prj},{NB=SAI63X25+()+(0)+(00)},{TYPE=SAI},{BORE=63},{PRMATERIAL=},{STROKE=25},{ASTROKE=0},{MAGNET=},{MOUNTING=},{SEAL=},{THREAD=},{POSAS=0},{POS=0},{SW=},{SWN=},{ASAI=190},{ASAID=259},{ASAIJ=246.0},{AB=69},{AC=121},{AD=33.0},{AE=33.0},{B=75},{D=20},{DA=42},{DB=29.0},{E=M16x1.5},{E1=16},{EA=32},{F=23},{FA=8.0},{M=45},{MA=27},{H=17},{K=M8},{KA=17},{KB=56.5},{N=45},{NA=4.0},{P=PT3/8},{P1=16.662},{PA=16.5},{PB=7.5},{VGEAR=1},{PPATH=assembly/sai_said_saij_config.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
AirTAC
Description
SAI Series - Standard Cylinder
Bill of material
SAI63X25+()+(0)+(00)
ORDER
Ordering code
SAI63X25
SAI63X25
TYPE
Type
SAI Type
SAID Type
SAIJ Type
SAI Type
SAID Type
SAIJ Type
BORE
Core Dia.
63
63
mm
PRMATERIAL
Rod material
Medium carbon steel
SUS420J2
SUS304
Medium carbon steel
SUS420J2
SUS304
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
ASTROKE
Adjustable Stroke
0
0
mm
MAGNET
Magnet
Without magnet
With magnet
Without magnet
With magnet
MOUNTING
Mounting
None
LB
FA
FB
CA
CB
CR
TC
FTC
TCM1
TCM2
None
LB
FA
FB
CA
CB
CR
TC
FTC
TCM1
TCM2
SEAL
Seal Material
TPU
Viton
NBR
TPU
Viton
NBR
THREAD
Thread type
PT
G
PT
G
POSAS
Position of Adjustable Stroke
0
0
mm
POS
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
確定
SW
Sensor switch
N/A
N/A
SWN
Sensor switch number
N/A
N/A
A
190.0
190.0
mm
AB
69
69
mm
AC
121
121
mm
AD
33.0
33.0
mm
AE
33.0
33.0
mm
B
75
75
mm
D
20
20
mm
DA
42
42
mm
DB
29.0
29.0
mm
E
M16x1.5
M16x1.5
EA
32
32
mm
F
23
23
mm
FA
8.0
8.0
mm
M
45
45
mm
MA
27
27
mm
H
17
17
mm
K
M8
M8
KA
17
17
mm
KB
56.5
56.5
mm
N
45
45
mm
NA
4.0
4.0
mm
P
PT3/8
PT3/8
PA
16.5
16.5
mm
PB
7.5
7.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求