Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AirTAC
Description
TCM1 - Flange
Bill of material
F-SC40TCM1
MODEL
Ordering code
TYPE
Type
SC Series
BORE
Core Dia.
mm
MT
Mounting
TCM1 Type
HA
mm
HB
mm
HE
mm
HF
mm
HP
mm
HQ
23 mm
HT
12 mm
HJ
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models