You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
italiano
日本語
中文
中文 (繁體)
English
QA認證資訊
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
ACQ32x5(0,)
AirTAC
Pneumatic equipment
Cylinders
Compact Cylinder
ACQ Series Cylinder
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/compact_cylinder/acq_series/acq_asq_atq_asmtab.prj},{NB=ACQ32x5(0,)},{TYPE=ACQ},{BORE=32},{STROKE=5},{MAGNET=},{RTYPE=},{MOUNTING=},{THREAD=},{SENSORSWITCH=},{SENSORNUMBER=},{POS=0},{INFO=PDF Catalogues},{B1H=7.0},{D=49.5},{EH=13},{K1H=M8x1.25},{O=1/8\"},{P1=Both side: Šµ9 Thread M6x1.0 Thru.hole: Šµ5.2},{P3=17.0},{P4=5.5},{S=45},{T1H=34.0},{T2H=-},{V=16},{W=14},{B2H=28.5},{FH=5.0},{HH=20.5},{IH=19},{JH=8},{K2H=M14x1.5},{PPATH=assemblies/acq_asq_atq_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
AirTAC
Description
ACQ ASQ ATQ - Compact Cylinder
Bill of material
ACQ32x5(0,)
MODEL
Ordering code
ACQ32x5
ACQ32x5
TYPE
Type
ACQ Type
ASQ Type
ATQ Type
ACQ Type
ASQ Type
ATQ Type
BORE
Core Dia.
32
32
mm
STROKE
Stroke - List of Standard Stroke - Manually (5-100)
5
10
15
20
25
30
35
40
45
50
60
70
75
80
90
100
5
10
15
20
25
30
35
40
45
50
60
70
75
80
90
100
mm
MAGNET
Magnet
Without magnet
With magnet
Without magnet
With magnet
RTYPE
Rod Type
Female thread
Male thread
Female thread
Male thread
MOUNTING
Mounting
None
FA
FB
CB
LB
None
FA
FB
CB
LB
THREAD
Thread type
PT
NPT
G
PT
NPT
G
SENSORSWITCH
Sensor switch
N/A
N/A
SENSORNUMBER
Sensor switch number
N/A
N/A
POS
Stroke Position
mm
Enter value for POS
Stroke Position
mm
cm
inch
ft
確定
A
30
30
mm
C
23.0
23.0
mm
B1
7.0
7.0
mm
D
49.5
49.5
mm
E
13
13
mm
K1
M8x1.25
M8x1.25
M
6.0
6.0
mm
N1
7.5
7.5
mm
N2
6.5
6.5
mm
O
1/8"
1/8"
P1
Both side: ø9 Thread M6x1.0 Thru.hole: ø5.2
Both side: ø9 Thread M6x1.0 Thru.hole: ø5.2
P3
17.0
17.0
mm
P4
5.5
5.5
mm
S
45
45
mm
T1
34.0
34.0
mm
T2
-
mm
V
16
16
mm
W
14
14
mm
B2
-
mm
F
-
mm
H
-
mm
I
-
mm
J
-
mm
K2
-
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation