Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AirTAC
Description
RMS - Rodless magnetic cylinder
Bill of material
RMS20X50(0)
MODEL
Ordering code
TYPE
Type
MT
Mounting type
BS
Bore size
mm
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
FT
Fixed type
TT
Thread type
POS
mm
Enter value for POS
mm
cm
inch
ft
A
mm
AC
mm
AD
mm
AF
mm
B
mm
E
EA
mm
F
mm
FA
mm
H
mm
J
0 mm
JA
0.0 mm
K
KA
mm
KB
mm
KC
mm
KD
mm
P
Port size
PA
mm
R
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models